Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Product Name
Vivendi Bench without backrest
Vivendi Bench with backrest
Vivendi Bench with back- and 2 armrests
Vivendi Bench with back- and 3 armrests
Article number
AMBAN30001282
Level of Geometry
400
200
Seating surface material
Width
2800
2200
1400
mm
Depth
520 mm
Height
480 mm
Weight
41 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices