Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Product Name
BURRI 02 bench with high backrest
Level of Geometry
400
200
Yes/No
Yes
No
Width
2036 mm
Height
1056 mm
Depth
793 mm
Weight
120 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices