Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Product Name
Public Bin waste bin 110 litres
Level of Geometry
400
200
Assembly
Post for setting in concrete
Post with base plate
Wall mounting
Ashtray
Yes
No
Diameter
466 mm
Height
900 mm
Weight
55 kg
Insertion opening
Side
In front
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices