Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Name
Picknick Table
Article number
AMTIS1001.5516
Level of Geometry
Seating surface material
Width
2800 mm
Depth
844 mm
Mounting Type
Height
750 mm
Weight
295 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices