Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Product Name
Landscape Bench without backrest
Article number
AMBAN1000.3920
Level of Geometry
400
200
Yes/No
Yes
No
Seating surface material
Width
2100 mm
Depth
410 mm
Height
455 mm
Weight
26 kg
Preview - Generation

Location of catalog vendor
Select a country to see the local offices