Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Name
Landscape Bench with backrest
Article number
AMBAN1000.3910
Level of Geometry
Yes/No
Seating surface material
Width
2100 mm
Depth
810 mm
Height
840 mm
Weight
68 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices