Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Name
Seniors' bench
Article number
AMBAN1000.2713
Level of Geometry
Yes/No
Seating surface material
Width
2365 mm
Depth
878 mm
Height
600 mm
Weight
38 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices