Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Product Name
Senior's Bench
Article number
AMBAN1000.2703
Level of Geometry
Yes/No
Seating surface material
Width
1565 mm
Depth
878 mm
Height
600 mm
Weight
25 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices