Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Product Name
Landi bench without backrest
Article number
AMBAN1000.2413
Level of Geometry
400
200
Yes/No
Yes
No
Seating surface material
Width
2200 mm
Depth
530 mm
Height
440 mm
Weight
30 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices