Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Product Name
BURRI 02 bench without backrest
Level of Geometry
Yes/No
Width
2036 mm
Height
417 mm
Depth
560 mm
Weight
65 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices